Academic Program

Generate MCC Drivers

Generate MCC Drivers

Step 9 - Click on the Generate code button to have MCC create the software libraries for this project.

generate.png

 

Step 10 - The project will now have both generated Header Files and Source Files. It should also have a generated main.c file.

Note: MCC may offer to generate a main.c file. Click on YES to allow it to complete this task.

 

proj6files.png