Digital Input Pin Background
Typical Digital Pin Structure
Almost every pin on the Enhanced Mid-Range PIC® MCU can be used as a digital input or output pin.
At Reset:
- Digital pins revert to input (Hi-Z)
- Analog-capable pins revert to analog
Five registers control the operation of a digital pin. These 8-bit registers control 8 pins of a PORT. Using the registers TRISX, PORTx, LATx, WPUx, and ANSEL, the program can:
- Configure a pin as an input or output - TRISx
- Read an input pin (or all 8 PORT pins) - PORTx
- Output a 1 or 0 to a pin - LATx
- Enable or disable the internal Pull-Up Resistor - WPUx
- Determine if analog capable pins operate in analog or digital mode - ANSEL

Multiplexed Pins
In addition to being configured as digital I/Os, pins on enhanced mid-range PIC® MCUs can have several possible functions. The pin diagram on the datasheet shows the options for each pin. At start-up, the program has the option of configuring the pins.