Academic Program

Prerequisites

Prerequisites

There are three main pieces you will need in order to get started -  SoftwareHardware, and Documentation. We'll cover each of these in detail here. If you are unfamiliar with the 8-bit PIC® MCU, then you might consider also reviewing the training module Getting Started With The PIC16F1xxx MCU, which provides a detailed understanding of the 8-bit architecture.

You will need to understand how to use the MPLAB® X IDE. This is the software application used to develop code, compile the code and program the device on the development board.

 

MPLAB® X IDE

The MPLAB® X Integrated Development Environment (IDE) is a free application that includes:

  • Full-Featured Editor
  • Direct Control of the Compiler
  • Direct Control of the Programming Tools
  • Debug Capability with Breakpoint, Single Step Control, and Data Display
  • Total Project Organization through a Simple Folder System

MPLAB X will become the main software interface you will use to develop your Microchip 8-bit PIC MCU applications. For more detail on all the features of this software tool, there is a separate training module - Get Started with MPLAB X IDE and Microchip Tools.

This tutorial targets the basic features you need to get your first project running on the MPLAB X IDE.