Project 5 - Introduction
8-Bit Pulse Width Modulation
Pulse Width Modulation (PWM) can be useful in many ways, one being able to control the brightness of a Light Emitting Diode (LED). Varying the time between pulses at a very high rate can make the LED look dimmer or brighter without the human eye detecting the flashing. The same technique can be used for speed control of motors. PWM can be a useful technique on many designs and a PWM peripheral is built into most 8-bit MCU devices.