Academic Program

Generate MCC Drivers

Generate MCC Drivers

Step 8 - Click on the Generate button to have MCC create the software libraries for this project.

generate.png

 

Step 9 - The project will now have both generated Header Files and Source Files. It should also have a generated main.c file.

projfiles3.png

 

Double click on the main.c file to open it up in the editor window.

mainfile.png