Program Microcontroller
Step 12 - Make sure your project has the Curiosity Board selected and the USB cable is connected to the board.
Click on Make and Program Device. This will build the project again and launch the programmer. In the Output window, you should see a series of messages and, if successful, it will end with a "Programming/Verify complete" message and the D5 LED connected to RA7 will be blinking quickly on the HPC Curiosity Board.
Connecting to Starter Kit on Board... Currently loaded firmware on Starter Kit on Board Firmware Suite Version.....01.54.00 Firmware type..............Enhanced Midrange Target voltage detected Target device PIC16F18875 found. Device Revision ID = 2002 Device Erased... Programming... The following memory area(s) will be programmed: program memory: start address = 0x0, end address = 0x7ff configuration memory **Programming/Verify complete**
If it's the first time the programmer is connected to the board, the programming tool may need to download the proper operating firmware for the exact device. You may see a series of processes if this occurs. This should only happen once:
Downloading Firmware…
Downloading bootloader
Bootloader download complete
Programming download…
Downloading RS…
RS download complete
Programming download…
Downloading AP…
AP download complete
Programming download…
Firmware Suite Version…..01.34.11
Firmware type…………..Enhanced Midrange