Academic Program

Generate MCC Driver

Generate MCC Driver

Step 7 - Click on the Generate Code button to have the MCC create the software libraries for this project.

generate.png

 

Step 8 - The project will now have both generated Header Files and Source Files. It should also have a generated main.c file.

proj2files.png

 

Double click on the main.c file to open it up in the editor window.

mainfile.png