CALL and GOTO Instructions
The CALL and GOTO instructions only have 11 bits available to specify the destination address. PCLATH is used to extend the operand to access all the program memory addresses. When either a CALL or GOTO is executed the 11-bit address from the operand is loaded into PC<10:0> and PCLATH<6:3> is loaded into PC<14:11>.