Flexible Clocking Options (Up to 32 MHz)
Selected by the PIC MCU's configuration bits the system clock has the following properties:
- Optional source (internal oscillator or external circuitry)
- Flexible speed options up to 32 MHZ
- Two-Speed Start-up: Allows the system to run initialization software while the external oscillator is stabilizing.
- Clock Switching: The system clock source can be switched between external and internal clock sources via software.
- Fail-Safe Clock Monitor: Switches to the internal oscillator in the event of an external clock failure.