Academic Program

Hardware Tools

Hardware Tools

 

 

The  chipKIT™ Wi-Fire board enables rapid prototyping with Microchip’s latest PIC32MZ architecture within Arduino and  MPLAB® X frameworks. Features include:

  • Microchip PIC32MZ Processor: PIC32MZ2048EFG100
  • Much faster than its WF32™ counterpart with 200 MHz operation


Revision C Board Shown

PICkit™ 4 In-Circuit Debugger (PG164140) 
 

The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC® and dsPIC® flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), starting with version 4.15. The MPLAB PICkit 4 is connected to your computer using a high-speed 2.0 USB interface and can be connected to the target via an 8-pin Single-In-Line (SIL) connector.

 

 

Add programming and debugging capability to your chipKIT™  board using this cable to connect Microchip's PICkit 3/4 programmer/debugger to the ICSP (In-Circuit Serial Programming) footprint on a chipKIT board. The package contents include a 6" 6-pin cable, a 6-pin gender changer, and a 6-pin, right-angle male header. (Digilent Inc. 240-035) 

 

 

This product is a 9 V, 110-220 V universal power supply with adaptable plugs suitable for electrical outlets in most countries in North America, Europe, and Asia. The maximum output current is 1.3 A. The output jack is 5 mm and center-positive. This power supply can be used with the MPLAB ICD 2, Explorer 16 (DM240001), PICSTART Plus (DV003001), the PRO MATE II (DV007003), and many of our other demo boards.