Academic Program

Virtual vs. Physical Memory

Virtual vs. Physical Memory

In all PIC32 architectures, programmatic (CPU) access to memory and peripherals is accomplished through virtual address space. The virtual address space has been segmented to provide the core with flexibility in how it accesses physical memory.

When the CPU is in Kernel mode (default after reset and during exceptions) there are two segments used to access internal memory:

  • KSEG0: Internal memory access - cacheable
  • KSEG1: Internal memory access - not cacheable

KSEG0 and KSEG1 share the same physical addresses and use Fixed Mapping Translation (FMT) to translate virtual to physical addresses. Every virtual address has its own constant corresponding physical address.

Your application can choose to use cache or not based on the segment used to address physical memory.

KSEG1 is the only memory region that can be used at reset because the MMU and cache must be configured by the boot code before it can be used. Therefore, your boot code must be placed in KSEG1.

There are two segments used to access external (SQI and EBI) memory:

  • KSEG2: External memory access - cacheable
  • KSEG3: External memory access - not cacheable

There is one segment used to access User (unprivileged) memory:

  • KUSEG: User (unprivileged) memory access - cacheable

KUSEG, KSEG2, and KSEG3 use an MMU with Translation Lookaside Buffer (TLB) to translate virtual to physical addresses. The MMU must be configured by your boot code before using these segments.

virtual_physical_memory.PNG