Academic Program

Hardware Tools

Hardware Tools

chipKIT™ WF32 Development Board

The chipKIT™ WF32™ by Digilent (410-273) is an easy-to-use platform for developing Wi-Fi® applications. As with other chipKIT boards, it uses a modified version of the original Arduino® IDE for compatibility with existing code examples, tutorials and resources. Also compatible with MPLAB® X IDE.

 

PICkit™ 4 In-Circuit Debugger (PG164140) 

The MPLAB® PICkit 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC® and dsPIC® flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), starting with version 4.15. The MPLAB PICkit 4 is connected to your computer using a high-speed 2.0 USB interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector.

 

Add programming and debugging capability to your chipKIT™  board using this cable to connect Microchip's PICkit 3/4 programmer/debugger to the ICSP (In-Circuit Serial Programming) footprint on a chipKIT board. The package contents include a 6" 6-pin cable, a 6-pin gender changer, and a 6-pin, right-angle male header. (Digilent Inc. 240-035) 

 

This product is a 9V, 110-220V universal power supply with adaptable plugs suitable for electrical outlets in most countries in North America, Europe, and Asia. The maximum output current is 1.3A. The output jack is 5mm and center-positive. This power supply can be used with the MPLAB ICD 2, Explorer 16 (DM240001), PICSTART Plus (DV003001), the PRO MATE II (DV007003), and many of our other demo boards.