Phase and Gain Margins
Phase Margin is defined as the phase difference between βA(f(0 dB)) and -180°, where f(0 dB) is the frequency at which |βA|=1.
Gain Margin is defined as the difference between 0 dB and |βA| where the loop gain phase is -180°. Gain and phase margins are used to determine if the amplifiers are stable or not. If the phase margin is less than 0°, it indicates instability and oscillation. If the phase margin is larger than 0°, it indicates the opposite, i.e., stability.