Microchip Embedded Development Environment Overview
To develop applications for Microchip MCUs, Digital Signal Controllers (DSCs), or MPUs you will need the following:
MPLAB® X IDE
You must install the MPLAB® X Integrated Development Environment (IDE) on your computer.
MPLAB® XC Compiler
If the application you are developing will be written in C language, you will need to install a C compiler. Microchip offers MPLAB XC8, MPLAB XC16, and MPLAB XC32/32++ compilers. (Several third-party C compilers are also available but not covered in this tutorial.)
MCU Target Board
The target board is a development board with an installed MCU, dsPIC® DSC, or MPU. This board may be a prototype of your final design or a commercially available evaluation/demo board. If you are using your prototype board, be sure to bring out the device programming pins to a header to allow connectivity with a programmer/debugger. All Microchip evaluation/development boards have the programming/debug pins on a header OR the boards have the programmer/debugger circuitry on-board.
Programmer/Debugger
If the target hardware you are using does not have an on-board programming capability, you must obtain a programmer/debugger such as the MPLAB® PICkit™ 4 or the MPLAB® ICD 4 In-Circuit Debugger/Programmer. These devices work with the IDE to program the application into the MCU onto a target.