Academic Program

MPLAB® X IDE Installation

MPLAB® X IDE Installation

MPLAB® X IDE and the MPLAB XC Compilers are each installed separately and each has an installer application you can download and launch. These compilers are platform-independent (Windows®, OS/X®, Linux®).

Download MPLAB X IDE

You can also download it from the MPLAB® X web page.

Install the MPLAB X IDE

After downloading, run the installer, and follow the instructions on the installer dialogs.

mplabx-installer.png

For specific installation instructions, refer to the MPLAB® X IDE Release Notes / User Guide vX.XX.

Which Components Are Installed?

MPLAB X IDE will install with the following features that are built into the application:

  • A full-featured programmer’s editor.
  • A project manager (visible as the Projects window).
  • An assembler for Assembly Language Programming.
  • A debugger engine that provides breakpoints, single-stepping, Watches windows, and all the features of a modern debugger.
  • A software simulator.
  • USB Drivers for all supported programmers and in-circuit debuggers.