Academic Program

Downloading and Installing Libero

Downloading and Installing Libero

Libero SoC design suite supports designs for the following Microchip FPGAs:

  • PolarFire SoC
  • PolarFire
  • RTG4
  • SmartFusion2
  • IGLOO2

Libero runs on Windows® and Linux® machines. The installation package can be downloaded from the Libero Design Suite Page.

The installation package walks you through the typical step-by-step installation process for contemporary desktop applications. When the installation process is complete, an icon to start Libero appears on the desktop.  Double-clicking on the Libero icon will start the application.

 

Note: All references to Libero on-site reference v12.0 or higher of Libero SoC.