Academic Program

Bit Fields

Bit Fields

Bit fields are unsigned int members of structures that occupy a specified number of adjacent bits from one to sizeof(int). They may be used as an ordinary int variable in arithmetic and logical operations.

Bit fields are ordinary members of a structure and have a specific bit width. They are often used in conjunction with unions to provide bit access to a variable without masking operations.

Creating a Bit Field

Syntax

​

struct structName
{
unsigned int memberName1: bitWidth;
…
unsigned int memberNamen:bitWidth
}

Example

1
2
3
4
5
6
7
8
typedef struct
{
  unsigned int bit0: 1;
  unsigned int bit1to3: 3;
  unsigned int bit4: 1;
  unsigned int bit5: 1;
  unsigned int bit6to7: 2;
} byteBits;

A bit field struct may be declared normally or as a typedef

Using a Bit Field

Example

1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
struct byteBits
{
  unsigned a: 1;
  unsigned b: 1;
  unsigned c: 2;
  unsigned d: 1;
  unsigned e: 3;
} x;
 
int main(void)
{
  x.a = 1;         //x.a may contain values from 0 to 1
  x.b = 0;         //x.b may contain values from 0 to 1
  x.c = 0b10;      //x.c may contain values from 0 to 3
  x.d = 0x0;       //x.d may contain values from 0 to 1
  x.e = 7;         //x.e may contain values from 0 to 7
}

BitFields.png