Academic Program

Pointers to Structures

Pointers to Structures

Syntax

If typeName or structName has already been defined:

​

typeName *ptrName;
-or-
struct structName *ptrName;

Example 1

1
2
3
4
5
6
7
typedef struct
{
  float re;   
  float im;   
} complex;      
...
complex *p;

Example 2

1
2
3
4
5
6
7
struct complex
{
  float re;   
  float im;   
}      
...
struct complex *p;

Using a Pointer to Access Structure Members

Syntax

If ptrName has already been defined

​

ptrName —> memberName

​

Pointer must first be initialized to point to the address of the structure itself: ptrName = &structVariable;

Example: Definitions

1
2
3
4
5
6
7
8
typedef struct
{
  float re;   
  float im;   
} complex;  //complex type
...
complex x;  //complex var
complex *p; //ptr to complex

Example: Usage

1
2
3
4
5
6
7
8
int main(void)
{
  p = &x;
  //Set x.re = 1.25 via p
  p->re = 1.25;
  //Set x.im = 2.50 via p
  p->im = 2.50;
}