DSP Accumulators
40-bit Accumulators
- Two 40-bit Accumulators (ACCA or A, ACCB or B)
- All words (ACCxU, ACCxH, ACCxL) are individually memory mapped
- 8-guard bits (ACCxU)
- Provide greater dynamic range
- Preserve sign bit
- Detect overflow conditions
- Provide saturation when needed
- Data in and out is accomplished via special instructions
- LAC – load 16-bit number into 40-bit accumulator
- SAC – store 40-bit number into 16-bit space
Each of the two 40-bit accumulators, A and B, is composed of an upper byte and two 16-bit words arranged as a high word and a low word. You can think of the upper byte, Accumulator Upper, as providing an extra 8 guard bits which can be useful when executing a long series of operations on the accumulator. When the accumulator is loaded by executing a LAC instruction, or as the result of a DSP multiply instruction, the Accumulator Upper register contains sign extension bits. However, as you perform operations on the contents of the accumulator, it is quite possible that the result of the operation may “grow” or overflow into the upper guard bits of the accumulator, provided, of course, that the selected saturation mode allows for this. When this occurs, the guard bits provide computational headroom for accurately operating with these larger numbers. Since the accumulators are memory-mapped, each register may alternatively be accessed as a general data memory location using MCU instructions.
Accumulator Instructions
All the instructions are single cycle and do not support pre-fetch or accumulator write-back.
| Instruction | Operations | |
|---|---|---|
| ADD | Add Accumulators | ACCn = ACCn + ACCm |
| ADD | 16-bit signed acc. add | ACCn = ACCn + #lit16 |
| LAC | Load Accumulator | ACCn = X |
| NEG | Negate Accumulator | ACCn = -ACCn |
| SAC | Store Accumulator | X = ACCn |
| SAC.R | Store Rounded Acc. | X = (round)ACCn |
| SFTAC | Arithmetic Shift acc. by lit | ACCn = shift(#lit4)ACCn |
| SFTAC | Arithmetic Shift acc. by (Wn) | ACCn = shift(Wn)ACCn |
| SUB | Subtract Accumulators | ACCn = ACCn - ACCm |
As we have seen, accumulators are 40-bits while data paths are 16-bits. So, how do we properly move data between these domains without losing information? The following pages explain the special instructions to manage this process. Those instructions are the following:
- Load 40-bit accumulator from 16-bit space
- Zero Backfill
- Sign Extension
- Store 40-bit accumulator into 16-bit space
- Rounding
- Data Write Saturation