Lessons
Header Navigation
Academic Program
Sign In
Academic Program
Sign In
Programming an 8-bit PIC® MCU Timer1 Interrupt Using Function Pointers and MCC
Course Overview
Introduction
Prerequisites
Hardware/Software Used in the Course
Define the Application
8-bit PIC® MCU Timer 1 Interface
Hardware Design
Develop the Application
Create MCC project
Timer1 Setup
Interrupt Module Setup
MCC Pin Module Setup
System Setup
Generate Drivers
Modify main.c to implement Application Algorithm
Program Application into HPC Board
Conclusion
Project Download
Interrupt Module Setup
Interrupt Module Setup
Click on the
Interrupt Module
to view the settings for the interrupt structure.
Ensure Timer1 interrupt is enabled.