Academic Program

Project Download

You’ve successfully used the MCC plug-in to develop an 8-bit PIC digital I/O application. If you have any problems with the project, you can download the fully functional project using the following links.

 
Download the example project. Download the Project
Buy the Curiosity HPC Development Board Buy the Board