Academic Program

Abstract

Abstract

This self-paced module investigates some standard control techniques used in power converter designs. A review of the dsPIC® DSC device architecture, the basic theory of PID (Proportional Integral Derivative Controllers), and the implementation of a PID controller in a dsPIC DSC are covered. This module also covers the buck converter on the PICtail™ Buck Boost Board using voltage mode, average current mode and peak current mode control loops. Soft start and sequencing, which manage the switching transients of the converter outputs, are also described. The code and execution flow as well as the control techniques for each of these modes are analyzed and practiced with downloadable exercises. The class ends with a brief summary of support tools, code examples, and application notes.

buck-boost-converter-pictail-plus-AC164133.png

After this module, you will be able to:

    • Design a voltage mode control loop in a dsPIC® DSC:
      • Implement a PID controller in the dsPIC DSC.
      • Implement fully programmable soft start and sequencing.
    • Design a peak current mode control loop in a dsPIC DSC.
    • Design an average current mode control loop in a dsPIC DSC.