Academic Program

Clock Source

Clock Source

The CWG module allows for one of two clock sources to be selected:

• FOSC (system clock)
• HFINTOSC (16 MHz only)

The clock sources are selected using the G1CS0 bit of the CWGxCON0 register.