Application Operation
Using the MPLAB® Code Configurator (MCC), this project generates the code to control the brightness of an LED using a hardware PWM peripheral to generate the variable on/off time at a very high rate. This on/off frequency averages out to appear as a variable brightness on the LED.
This application will be controlling the D2 LED on the HPC development Board.