Academic Program

dsPICDEM SMPS Buck Development Board

dsPICDEM SMPS Buck Development Board

dsPICDEM™ SMPS Buck Development Board provides an easy and economical way to evaluate the dsPIC30F202x/1010 SMPS & Digital Power Conversion family. It's a prototyping platform to investigate digital power conversion and digital SMPS design.

Features

  • Socketed dsPIC30F2020 on board.
  • Input voltage range 7 V to 15 V (nominal 9 V).
  • User can enable a dynamic output load to investigate transient response.
  • Users can use potentiometers to simulate application features such as voltage trim, remote voltage sense, voltage tracking, current sharing, etc.
  • Example software is available for implementing digital dual synchronous buck converters.
dsPICDE-SMPS-Buck-Development-Board.jpg.png