Explorer 16 Development Board
The Explorer 16 Development Board is a low-cost modular development system for Microchip’s 16-bit and 32-bit microcontrollers. It supports devices from the PIC24, dsPIC®, and PIC32 families with processor Plug-In Modules (PIMs) for easy device swapping. The board includes a PICtail™ Plus Daughter Card connector for expansion boards including USB, CAN, Ethernet, wireless, graphics, and many more, coupled with the MPLAB® ICD 3 In-Circuit Debugger or MPLAB® REAL ICE™, real-time emulation, debug facilities speed evaluation, and prototyping of application circuitry.
Features
- Supports all PIC24 and dsPIC33F families
- MPLAB ICD 2 and MPLAB REAL ICE emulation interface
- Alpha-numeric 16 x 2 LCD display
- PICtail Plus connector to allow easy system expansion
- Interfaces to MPLAB ICD 3 and RS-232
- Includes Microchip's TC1047A high accuracy, analog, and output temperature sensor
- Expansion connector to access full devices pin-out and breadboard prototyping area
Related Tools
- Explorer 16 100-pin
- This kit comes with a PIC24FJ1024GB610 PIM
- 9V Power Supply
- Recommended accessory to power the Explorer 16 board.
- Processor Plug-In Modules (PIMs)
- Many processors are supported with PIMs for easy device swapping.
- PICtail Plus Daughter Cards
- The PICtail Plus connector supports a wide variety of application daughter cards that help speed prototype development.