Academic Program

Logic Function

Logic Function

The Logic Function has eight options to choose from. It is selected in the CLCxCON register. Each Logic Function has a 3-bit code associated with it.

logic1.png
logic2.png

 

The 3-bit code is set in the CLCxCON register LCxMODE bits to enable the selected Logic Function.

clccon.png