Academic Program

CLC Inputs

CLC Inputs

Inputs can come from 8-16 different sources, depending on the PIC device, and from this list, up to four can be chosen to feed the data gating section.
They can include:

  • I/O pins
  • Internal clock outputs
  • Peripherals outputs
  • Register bits

The inputs are selected by bits in the CLCxSEL0 and CLCxSEL1 registers.

CLCselregisters.png

Each input has an associated 3-bit code that is placed in the CLCxSEL registers to enable the input.

CLCinputs.png