Academic Program

Static Functions

Static Functions

If a function is declared as static…

Static functions are local to the file in which they are defined. They are not globally visible at all. Even if you include a function prototype in a file, it will not be able to access the static function. Only functions within the static functions file may call it.

Static.png