Academic Program

Increment Registers

Increment Registers

The increment value is stored in two 8-bit registers making up a 16-bit increment value. The lower 8-bits are in the NCOxINCL register and the upper 8-bits are in the NCOxINCH register.

  • NCOxINCL
  • NCOxINCH
NCO_adder.png

 

Both of the registers are readable and writeable. The increment registers are double-buffered to allow for value changes to be made without first disabling the NCOx module. The buffer loads are immediate when the module is disabled. Writing to the NCOxINCH register first is necessary because then the buffer is loaded synchronously with the NCOx operation after the write is executed on the NCOxINCL register.