-
Syllabus
- Introduction
-
Introduction to MPLAB Data Visualizer 2 min
-
Data Visualizer User Interface 1 min
-
Board Interfaces Overview 1 min
-
Curiosity Nano 2 min
-
SAM L21 XPlained Pro 1 min
-
About the next chapters 1 min
- Debug GPIO
-
About this Chapter
-
Debug GPIO Hello World! 2 min
-
Cursors and Bus read triggers 3 min
-
Debug GPIO to Trace Program Flow 2 min
- Visualizing Variables
-
About this Chapter
-
Variable printf to terminal 8-bit raw plot 4 min
-
Plotting Multiple Variables 6 min
-
A basic Data Streamer Driver 3 min
-
Creating MPLAB X IDE project configuration (optional) 5 min
- Optional Material
-
About this Chapter
-
Finding an Example 3 min
-
Adding an UART driver 5 min
- Your Feedback
-
We need your Feedback
Header Navigation
Academic Program
Visual Debugging with MPLAB® Data Visualizer
Course 13 of 19 in Virtual Internship - Advanced Embedded System
In this class, we’ll use MPLAB® Data Visualizer as a plugin to MPLAB X IDE to plot real-time data from PIC®, AVR® and SAM MCUs using the Curiosity Nano Platform, and Xplained Pro platforms. (Feb 2021)
Register for the learning path to register for this course
The MPLAB® Data Visualizer is a tool which can help you understand your embedded application’s run time behavior, on your target microcontroller. This course first introduces the MPLAB Data Visualizer’s capabilities, then show you how to use these features. Although example projects are used to provide a context to show off these features, in most instances you will be able to follow along with your own project.