-
Syllabus
-
Lab Materials for Download
-
Class Overview 1 min
- MPLAB Harmony Configurator (MHC) Introduction
-
Introduction to MPLAB® Harmony 5 min
-
Using the Clock Configurator 4 min
-
Using the Pin Configurator 5 min
-
Using the Interrupt Configurator 2 min
- MPLAB Harmony v3 Peripheral Libraries with examples
-
Introduction to Peripheral Libraries 4 min
-
What are Callback Functions? 6 min
-
Using I2C, UART and SPI Peripheral Libraries 7 min
-
Using RTC, Timer and Systick Peripheral Libraries 5 min
- Using MPLAB Harmony v3 DMA Peripheral Library
-
Using DMA Peripheral Library with Example 5 min
-
Using DMA Peripheral Library with Linked Lists 4 min
- Using MPLAB Harmony v3 Event System Peripheral Library
-
Using Event System Peripheral Library with example 7 min
- LAB 1
-
Overview 2 min
-
Configurations 12 min
-
Running 4 min
- LAB 2
-
Overview 1 min
-
Configurations 3 min
-
Running 2 min
- LAB 3
-
Overview 2 min
-
Configurations 8 min
-
Running 4 min
- Your Feedback
-
We need your Feedback
Header Navigation
Academic Program
Simple Applications Using the MPLAB® Harmony v3 Peripheral Libraries
Course 9 of 19 in Virtual Internship - Advanced Embedded System
Creating Simple Embedded Applications with 32-bit MCUs/MPUs using the MPLAB® Harmony v3 Peripheral Libraries. (May 2021)
Register for the learning path to register for this course
MPLAB® Harmony v3 provides graphical tools and easy to understand peripheral libraries that simplify the use of Microchip's 32-bit microcontrollers and microprocessors. In this hands-on class, you will learn to navigate and manage project settings with MPLAB Harmony Configurator (MHC), set up and configure peripherals, and generate optimized code tailored to your requirements, which is automatically integrated into new or existing embedded projects. Learn how to leverage the MPLAB Harmony power to quickly develop an embedded application and get your project off the ground in minimal time!